[Stainless Steel] Tray With Handle EA508SH-74

[Stainless Steel] Tray With Handle EA508SH-74

【Product Specifications】
・Conforming to HACCP
・Material-Tray: Stainless steel (18-8),Handle: Polypropylene resin
・Heat-resistant temperature: 120℃/Cold-resistant Temperature: -20℃
・The handle is made of resin and easy to grip.
・Dim. (mm, external dim.)…306 x 205 x 43(H)
・Handle color…Red

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA508SH-74

Part Number
EA508SH-74
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA508SH-74 in the [Stainless Steel] Tray With Handle EA508SH-74 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support