[Stainless Steel] Tray With Handle EA508SH-77

[Stainless Steel] Tray With Handle EA508SH-77

【Product Specifications】
・Conforming to HACCP
・Material-Tray: Stainless steel (18-8),Handle: Polypropylene resin
・Heat-resistant temperature: 120℃/Cold-resistant Temperature: -20℃
・The handle is made of resin and easy to grip.
・Dim. (mm, external dim.)…333 x 231 x 49(H)
・Handle color…Red

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA508SH-77

Part Number
EA508SH-77
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA508SH-77 in the [Stainless Steel] Tray With Handle EA508SH-77 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support