Bearing Puller EA512

Bearing Puller EA512

【Product Specifications】
・Bearing outside dia.- 32 to 62mm
・Since the claws have the automatic mechanism to increase the biting power, this pulls out the bearing securely.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA512

Part Number
EA512
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA512 in the Bearing Puller EA512 series.

Additional Products in this Category

Tech Support