Oil Pressure Gauge For High Pressure EA514BG-30

Oil Pressure Gauge For High Pressure EA514BG-30
  • Volume Discount

【Product Specifications】
・Gauge dia.--25: dia. 75mm-30 to -75: dia. 100mm
・For measurement of high pressure sections of maintenance vehicles, construction machines, and various machine tools
・Nipples 1/8PT, 1/4PT, 3/8PT, 1 pc each included
・Hose length-Around 1.4m
・Max division…30MPa
・Min division…0.5MPa
・Length (mm)…1580

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA514BG-30

Part Number
EA514BG-30
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA514BG-30 in the Oil Pressure Gauge For High Pressure EA514BG-30 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support