Cylinder Polisher For Large-Sized Vehicle EA514BW-23

Cylinder Polisher For Large-Sized Vehicle EA514BW-23

【Product Specifications】
・For cast cylinder
・Shank dia.-6mm
・Brush material-Nylon (including abrasive)
・Brush dia.…59mm
・Full length…250mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA514BW-23

Part Number
EA514BW-23
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA514BW-23 in the Cylinder Polisher For Large-Sized Vehicle EA514BW-23 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support