Fuel Line Disconnecting Tool Set EA514BY

Fuel Line Disconnecting Tool Set EA514BY
  • Volume Discount

【Product Specifications】
・Material-Aluminum
・A set of 8 pcs-Compatible hose dim.: 5/16, 3/8, 1/2, 5/8, 3/4, 7/8, 3/8 (for GM), 3/8 (for Ford/Cadillac))
・For disconnection of the hose of a fuel line and oil cooler line
・Clamp easily by single hand

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA514BY

Part Number
EA514BY
Part NumberVolume DiscountDays to Ship
Available

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA514BY in the Fuel Line Disconnecting Tool Set EA514BY series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support