Terminal Release Tool EA514CA-5

Terminal Release Tool EA514CA-5

【Product Specifications】
・Tool to release terminal
・Tip-0.5 to 1.2(T) x 1.0 to 1.8(W) x 25(L)mm
・Full length-137 (Blade: 58)mm
・Weight-approx.12g※The color is one of the green, the gray and the blue.The designation is not possible.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA514CA-5

Part Number
EA514CA-5
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA514CA-5 in the Terminal Release Tool EA514CA-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support