Thermostat Gasket Cleaner EA514EC

Thermostat Gasket Cleaner EA514EC

【Product Specifications】
・Use attaching to a die grinder.
・This cleans the inaccessible gasket surface.
・Pad dia.-44mm
・Connection shank dia.-6.4mm
・Standard shank length-40, 180mm
・With grinding disk(screw type x 2pcs)

Part Number

Configured Part Number is shown.

EA514EC

Part Number
EA514EC
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA514EC in the Thermostat Gasket Cleaner EA514EC series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support