Pinch Bar EA519AD-150

Pinch Bar EA519AD-150

【Product Specifications】
・Full length-1,500mm
・Width of cut-30mm
・Shaft dia.-26mm
・Weight-7.6kg
・Material-Carbon steel for machine structural use
・This product is integrally forged and strong, with the style suitable for moving stones and heavy objects.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AD-150

Part Number
EA519AD-150
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AD-150 in the Pinch Bar EA519AD-150 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support