Working Bar EA519AE-150

Working Bar EA519AE-150

【Product Specifications】
・Material-Carbon steel for machine structural use
・Use for machine repair, relocation, and removal of rusted parts. Rigid integrated tool Octagonal shaft
・Length…1,500mm
・Tip width…43mm
・Shaft dia.…25mm
・Weight…5.9kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AE-150

Part Number
EA519AE-150
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AE-150 in the Working Bar EA519AE-150 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support