Cut Chisel EA519AF-120

Cut Chisel EA519AF-120

【Product Specifications】
・Full length-1,200mm
・Blade width-90mm
・Weight-1.8kg
・With rubber clip
・For cleaning of fixed scale from building construction or interior work
・Use for removal of scale.
・Shaft dia.-25mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AF-120

Part Number
EA519AF-120
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AF-120 in the Cut Chisel EA519AF-120 series.

Additional Products in this Category

Tech Support