Pry Bar EA519AJ-360

Pry Bar EA519AJ-360

【Product Specifications】
・High carbon steel
・Length…360mm
・Tip width…23mm
・Shaft dia.…13mm
・Weight…0.32kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AJ-360

Part Number
EA519AJ-360
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AJ-360 in the Pry Bar EA519AJ-360 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support