Pry Bar EA519AJ-410

Pry Bar EA519AJ-410

【Product Specifications】
・High carbon steel
・Length…410mm
・Tip width…23mm
・Shaft dia.…16mm
・Weight…0.55kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AJ-410

Part Number
EA519AJ-410
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AJ-410 in the Pry Bar EA519AJ-410 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support