Pry Bar EA519AJ-610

Pry Bar EA519AJ-610

【Product Specifications】
・High carbon steel
・Length…610mm
・Tip width…23mm
・Shaft dia.…19mm
・Weight…1.3kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AJ-610

Part Number
EA519AJ-610
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AJ-610 in the Pry Bar EA519AJ-610 series.

Additional Products in this Category

Tech Support