Pinch Bar 3 Pcs Set EA519AK

Pinch Bar 3 Pcs Set EA519AK

【Product Specifications】
・High carbon Steel
・Length…510mm
・Tip width…23mm
・Shaft dia.…19mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AK

Part Number
EA519AK
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AK in the Pinch Bar 3 Pcs Set EA519AK series.

Additional Products in this Category

Tech Support