Pry Bar EA519AM-17

Pry Bar EA519AM-17

【Product Specifications】
・The hammer head allows hammering.
・Curved tip type
・Material…Steel (black oxide)
・The cap end is in direct contact with the shaft.
・Length…1,065mm
・Tip width…23mm
・Shaft dia.…16mm
・Weight…2.0kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AM-17

Part Number
EA519AM-17
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AM-17 in the Pry Bar EA519AM-17 series.

Additional Products in this Category

Tech Support