Working Bar (Fiber Glass Handle) EA519AN-211

Working Bar (Fiber Glass Handle) EA519AN-211

【Product Specifications】
・Material-Tip:steel(forging), Handle:fiberglass(with polypropylene cover)
・Handle dia.-42mm
・Light weight and excellent in weather resistance.
・Length-1120mm
・Tip width-25mm
・Shaft dia.(Width across hex)-25mm
・Weight-2.8kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AN-211

Part Number
EA519AN-211
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AN-211 in the Working Bar (Fiber Glass Handle) EA519AN-211 series.

Additional Products in this Category

Tech Support