Working Bar (Fiber Glass Handle) EA519AN-9

Working Bar (Fiber Glass Handle) EA519AN-9

【Product Specifications】
・Material-Tip:steel(forging), Handle:fiberglass
・Handle dia.-42mm
・Length-900mm
・Tip width-25mm
・Shaft dia.(Width across hex)-25mm
・Weight-2kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519AN-9

Part Number
EA519AN-9
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519AN-9 in the Working Bar (Fiber Glass Handle) EA519AN-9 series.

Additional Products in this Category

Tech Support