Impact Bead Breaker EA519C-2

Impact Bead Breaker EA519C-2

【Product Specifications】
・Since the slide hammer is attached,it is easy to remove the bead from the rim.
・Since the spring is installed in the end of -2, it absorbs the impact.
・Overall length (mm)…1270 to 2030
・Tip width…57mm
・Weight…10.4kg

Part Number

Configured Part Number is shown.

EA519C-2

Part Number
EA519C-2
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519C-2 in the Impact Bead Breaker EA519C-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support