• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Tire Lever Drop Center Type EA519CG-11

Tire Lever Drop Center Type EA519CG-11

【Product Specifications】
・For mounting and dismounting
・Tip-Drop center type
・Forged iron
・Length…460mm
・Shaft dia.…17.5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA519CG-11

Part Number
EA519CG-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519CG-11 in the Tire Lever Drop Center Type EA519CG-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support