Tire Lever Straight Type EA519CG-2

Tire Lever Straight Type EA519CG-2

【Product Specifications】
・For mounting and dismounting
・Forged iron
・Length…610mm
・Shaft dia.…17.5mm

Part Number

Configured Part Number is shown.

EA519CG-2

Part Number
EA519CG-2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519CG-2 in the Tire Lever Straight Type EA519CG-2 series.

Additional Products in this Category

Tech Support