Nail Puller EA519MC-200

Nail Puller EA519MC-200

【Product Specifications】
・Special carbon tool steel
・Hit the head of the nail puller with a hammer, you can easily pull off a nail without impact to your hands. No matter if the nail has lost its head or it is crooked.
・Length…200mm
・Weight…220g

Edit Part Configuration

Part Number

Configure to get your Part Number

EA519MC-200

Part Number
EA519MC-200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519MC-200 in the Nail Puller EA519MC-200 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support