Clawbar [Octagon] EA519MD-13

Clawbar [Octagon] EA519MD-13

【Product Specifications】
・Material…Octagonal special steel
・Length…750mm
・Weight…1,880g
・Shaft diameter…19mm

Edit Part Configuration

Part Number

Configure to get your Part Number

EA519MD-13

Part Number
EA519MD-13
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519MD-13 in the Clawbar [Octagon] EA519MD-13 series.

Additional Products in this Category

Tech Support