Stainless Steel Nail Puller EA519MD-7

Stainless Steel Nail Puller EA519MD-7

【Product Specifications】
・Blade material-Stainless steel
・Length…360mm
・Weight…670g

Edit Part Configuration

Part Number

Configure to get your Part Number

EA519MD-7

Part Number
EA519MD-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA519MD-7 in the Stainless Steel Nail Puller EA519MD-7 series.

Additional Products in this Category

Tech Support