Double-Edge File EA521PS-75

Double-Edge File EA521PS-75

【Product Specifications】
・Material-Carbon tool steel (SK-2)
・Correction of the teeth of saws, processing of steel materials, and processing of glass etc.
・Use the handles EA521VZ-10 to -14
・Roughness…Second cut
・Blade length…75mm
・Width…17mm
・Thickness…2.3mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA521PS-75

Part Number
EA521PS-75
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521PS-75 in the Double-Edge File EA521PS-75 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support