5-Type File Set (5 Pcs) (Second-Cut) EA521TA-5B

5-Type File Set (5 Pcs) (Second-Cut) EA521TA-5B

【Product Specifications】
・5-pc set of flat, half-round, round, square, triangle
・Material-Flat and half-round: Alloy tool steel (SKS-8),Round, square, triangle: Carbon tool steel (SK-2)
・Roughness…Second cut
・Length…185mm

Part Number

Configured Part Number is shown.

EA521TA-5B

Part Number
EA521TA-5B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521TA-5B in the 5-Type File Set (5 Pcs) (Second-Cut) EA521TA-5B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support