5-Type File Set (5 Pcs) (Fine) EA521TA-5G

5-Type File Set (5 Pcs) (Fine) EA521TA-5G

【Product Specifications】
・5-pc set of flat, half-round, round, square, triangle
・Material-Flat and half-round: Alloy tool steel (SKS-8),Round, square, triangle: Carbon tool steel (SK-2)
・Roughness…Fine
・Length…200mm

Part Number

Configured Part Number is shown.

EA521TA-5G

Part Number
EA521TA-5G
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521TA-5G in the 5-Type File Set (5 Pcs) (Fine) EA521TA-5G series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support