File Set (4 Pcs) (Round) EA521TN-6

File Set (4 Pcs) (Round) EA521TN-6

【Product Specifications】
・Material-Carbon tool steel (SK-2)
・A set of round files with coarse, second-cut, fine, dead-smooth grits
・This set alone can cover from rough finishing to final finishing.
・Length…215mm
・Blade length…110mm
・Dia.…Dia. 5.5mm

Part Number

Configured Part Number is shown.

EA521TN-6

Part Number
EA521TN-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521TN-6 in the File Set (4 Pcs) (Round) EA521TN-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support