File Set For Stainless Steel (3 Pcs) EA521TR-20

File Set For Stainless Steel (3 Pcs) EA521TR-20

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・3-pc set of flat, half-round, and round
・With a handle
・This product cuts an object with the inclined blade and finishes it smoothly with the parallel blade. Suitable for difficult-to-cut materials such as stainless steel
・Roughness…Bastard
・Blade length…200mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA521TR-20

Part Number
EA521TR-20
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521TR-20 in the File Set For Stainless Steel (3 Pcs) EA521TR-20 series.

Additional Products in this Category

Tech Support