File For Stainless Steel (Round) EA521TR-250C

File For Stainless Steel (Round) EA521TR-250C

【Product Specifications】
・Bastard
・Material-Alloy tool steel (SKS-8)
・With no handle
・Compatible handle 150C: EA521VZ-10, 200C: EA521VZ-12, 250C: EA521VZ-12
・Blade length…250mm
・Dia.…Dia. 10mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA521TR-250C

Part Number
EA521TR-250C
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521TR-250C in the File For Stainless Steel (Round) EA521TR-250C series.

Additional Products in this Category

Tech Support