Iron Work File (Flat) EA521TV-150A

Iron Work File (Flat) EA521TV-150A

【Product Specifications】
・Material-Alloy tool steel (SKS-8)
・With no handle
・Double-ended
・Roughness…Coarse-grit
・Blade length…150mm
・Width…16mm
・Thickness…4mm

Part Number

Configured Part Number is shown.

EA521TV-150A

Part Number
EA521TV-150A
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA521TV-150A in the Iron Work File (Flat) EA521TV-150A series.

Additional Products in this Category

Tech Support