Raceway Cutter EA527AA-11

Raceway Cutter EA527AA-11

【Product Specifications】
・For Race Way ・Duct Channel
・Cutting Capacity …Race Way :40(W)×30(H)×1.6(T)mm、Duct Channel :40(W)×30(H)×2.0(T)mm
・Full length …940mm
・Weight …7.1kg
・The electric power Unnecessary, possible to cut a blow with manual operation !
・The Cut Section Will Be Neatly Cut With No Burr, And Is Highly Safe Due To Emitting No Cutting Chip Or Sparks

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA527AA-11

Part Number
EA527AA-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA527AA-11 in the Raceway Cutter EA527AA-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support