Inset (Crimping Nut) EA527NK-4【100 Pieces Per Package】

Inset (Crimping Nut) EA527NK-4

【Product Specifications】
・Steel
・For EA527NK
・Dim.…4mm
・Screw pitch…0.7mm
・Prepared hole dim.…6.5mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA527NK-4

Part Number
EA527NK-4
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

100 Pieces Per Package

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA527NK-4 in the Inset (Crimping Nut) EA527NK-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support