Adjustable Wrench EA530A-10

Adjustable Wrench EA530A-10

【Product Specifications】
・Material-Chrome-vanadium steel
・Length…250mm
・Jaw width…29mm
・Weight…420g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA530A-10

Part Number
EA530A-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530A-10 in the Adjustable Wrench EA530A-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support