• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Adjustable Wrench EA530GC-10

Adjustable Wrench EA530GC-10

【Product Specifications】
・Material-Special steel
・With opening width scale
・Designed for 3-face holding of bolts and nuts Shape free of contact with corner, permitting easy torque application and stable tightening and loosening
・Balls at the bottom jaw eliminate a longitudinal play, providing a good operation accuracy. (excluding -12)
・Length-250mm
・Jaw width-8 to 36mm
・Weight-300g

Part Number

Configured Part Number is shown.

EA530GC-10

Part Number
EA530GC-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530GC-10 in the Adjustable Wrench EA530GC-10 series.

Additional Products in this Category

Tech Support