Adjustable Wrench EA530GC-8

Adjustable Wrench EA530GC-8

【Product Specifications】
・Material-Special steel
・With opening width scale
・Designed for 3-face holding of bolts and nuts Shape free of contact with corner, permitting easy torque application and stable tightening and loosening
・Balls at the bottom jaw eliminate a longitudinal play, providing a good operation accuracy. (excluding -12)
・Length-200mm
・Jaw width-8 to 30mm
・Weight-170g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA530GC-8

Part Number
EA530GC-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530GC-8 in the Adjustable Wrench EA530GC-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support