• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Adjustable Wrench EA530GD-6

Adjustable Wrench EA530GD-6

【Product Specifications】
・Material-Special steel
・With opening width scale
・Designed for 3-face holding of bolts and nuts Shape free of contact with corner, permitting easy torque application and stable tightening and loosening
・Length-150mm
・Jaw width-6 to 24mm
・Weight-90g

Part Number

Configured Part Number is shown.

EA530GD-6

Part Number
EA530GD-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530GD-6 in the Adjustable Wrench EA530GD-6 series.

Additional Products in this Category

Tech Support