Adjustable Wrench EA530L-6

Adjustable Wrench EA530L-6

【Product Specifications】
・Material-Tool steels
・Length…150mm
・Jaw width…20mm
・Weight…130g

Part Number

Configured Part Number is shown.

EA530L-6

Part Number
EA530L-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530L-6 in the Adjustable Wrench EA530L-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support