Wide Adjustable Wrench EA530W-12

Wide Adjustable Wrench EA530W-12

【Product Specifications】
・Material-Chrome-vanadium steel
・Length…300mm
・Jaw width…12 to 42mm
・Weight…650g

Part Number

Configured Part Number is shown.

EA530W-12

Part Number
EA530W-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530W-12 in the Wide Adjustable Wrench EA530W-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support