Wide Adjustable Wrench(Short Handle) EA530W-21

Wide Adjustable Wrench(Short Handle) EA530W-21

【Product Specifications】
・Material-Special tool steel
・Short type.
・Because the jaw has no protrusion, you can turn a nut with this wrench by turning it over repeatedly.
・Equipped with rubber grip that is hard to slip when gripped with work gloved hand.
・Length-117mm
・Jaw width-16mm、24mm
・Weight-100g

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA530W-21

Part Number
EA530W-21
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support