Wide Adjustable Wrench EA530W-6

Wide Adjustable Wrench EA530W-6

【Product Specifications】
・Material-Chrome-vanadium steel
・Length…150mm
・Jaw width…7 to 26mm
・Weight…115g

Part Number

Configured Part Number is shown.

EA530W-6

Part Number
EA530W-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA530W-6 in the Wide Adjustable Wrench EA530W-6 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support