Combination Pliers EA532BC-200

Combination Pliers EA532BC-200

【Product Specifications】
・The spring makes works easy.
・Length…200mm
・Max. opening…25mm

Edit Part Configuration

Part Number

Configure to get your Part Number

EA532BC-200

Part Number
EA532BC-200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA532BC-200 in the Combination Pliers EA532BC-200 series.

Additional Products in this Category

Tech Support