Thin Nose Combination Pliers EA532BE-200

Thin Nose Combination Pliers EA532BE-200

【Product Specifications】
・Overall length-200mm
・Max. opening-25mm
・Jaw thickness-5.5mm
・With cutter
・Spec.…Bent(30°)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA532BE-200

Part Number
EA532BE-200
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA532BE-200 in the Thin Nose Combination Pliers EA532BE-200 series.

Additional Products in this Category

Tech Support