Locking Pliers [Curved Jaw] EA533AA-7

Locking Pliers [Curved Jaw] EA533AA-7

【Product Specifications】
・With a wire cutter
・Length…175mm
・Capacity…0 to 41mm

Edit Part Configuration

Part Number

Configure to get your Part Number

EA533AA-7

Part Number
EA533AA-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA533AA-7 in the Locking Pliers [Curved Jaw] EA533AA-7 series.

Additional Products in this Category

Tech Support