Safety Wire (Stainless) EA534XA-10

Safety Wire (Stainless) EA534XA-10

【Product Specifications】
・With dispenser
・Material-SUS304
・Please do not reuse the wire.
・Wire dia.-1.0mm
・Length-68m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA534XA-10

Part Number
EA534XA-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA534XA-10 in the Safety Wire (Stainless) EA534XA-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support