Safety Wire (Stainless) EA534XA-8

Safety Wire (Stainless) EA534XA-8

【Product Specifications】
・With dispenser
・Material-SUS304
・Please do not reuse the wire.
・Wire dia.-0.8mm
・Length-112m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA534XA-8

Part Number
EA534XA-8
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA534XA-8 in the Safety Wire (Stainless) EA534XA-8 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support