Safety Wire Twister Kit EA534XC

Safety Wire Twister Kit EA534XC

【Product Specifications】
・Set details-7 item
・Body material-Hi-carbon alloyed steel
・For clockwise twisting only
・Automatic return
・215mm safety wire twister-Pliers:170mm, Usable wire size:dia.1mm
・330mm・480mm adjustable twister
・Stainless steel wire-0.5mm・0.8mm・1.0mm(110g each)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA534XC

Part Number
EA534XC
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support