Safety wire twister (Right Torsion) EA534XC-150B

Safety wire twister (Right Torsion) EA534XC-150B

【Product Specifications】
・For Clockwise Twisting Only
・Body Material …High Carbon Steel Alloy
・Full length …215mm
・Plier Length …175mm
・Weight …255g
・Applicable Code Wire Size … To Dia 1.0mm
・Function …Cut off,pinching, twisting
・Description …Automatic return
・Gagged

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA534XC-150B

Part Number
EA534XC-150B
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA534XC-150B in the Safety wire twister (Right Torsion) EA534XC-150B series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support