Wire Lock Drill Guide EA534XG

Wire Lock Drill Guide EA534XG

【Product Specifications】
…Set of 3 pcs
・Guide for bolt x 2 pcs・Guide for nut x 1 pc
・Suitable drill dia.-Up to dia.1.6mm to 2.0mm
・Applicable bolts- M6 x 1.0, M8 x 1.0, M8 x 1.25, M10 x 1.25, M10 x 1.5, M12 x 1.5, 1/4" -20, 5/16"-18, 5/16"-24, 3/8"-16, 3/8"-24, 7/16"-14
・It is a guide for making a hole for a bolt or a nut during wire tightening work.

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA534XG

Part Number
EA534XG
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA534XG in the Wire Lock Drill Guide EA534XG series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support