Stainless Steel Mini Nippers EA535AD-110

Stainless Steel Mini Nippers EA535AD-110

【Product Specifications】
・Cutting capacity-Copper, Aluminum wire: dia. 1.0mm or less
・Overall length-110mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA535AD-110

Part Number
EA535AD-110
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA535AD-110 in the Stainless Steel Mini Nippers EA535AD-110 series.

Additional Products in this Category

Tech Support